Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05755-01-06000
Attaching Method | Straight Base | Hand Force(N) | 200 | Body Material | Steel |
---|---|---|---|---|---|
Clamp Force (Range)(N)(N) | Up to 499 | Component material | Plastic | Surface finish body | hardened and passivated |
Component colour | red | Opening angle of handle | 134° | Opening angle of holding arm | 210° |
Retaining force F1(N) | 3000 | Clamping force F3(N) | 800 | Clamping force F4(N) | 900 |
A1(mm) | 27 | A3(mm) | 15 | B(mm) | 12 |
B1(mm) | 6 | B2(mm) | 12.5 | B3(mm) | 6.5 |
C(mm) | 42 | C1(mm) | 15 | F2=Retaining force(N) | 6000 |
H(mm) | 137 | L=Length(mm) | 84 | L1(mm) | 45 |
L2(mm) | 31 | M(mm) | M6x50 |
This page is Toggle clamps vertical heavy duty with adjustable clamping spindle (05755-01), part number 05755-01-06000.
You can find the detail information about specifications and dimensions on part number 05755-01-06000.