Manufacturer part number: 05750-01-06000
Brand: NORELEM
Price: 125.24 €
Delivery time: 4 Days
Tightening Force: 300 N
Opening angle of handle: 120°
Opening angle of holding arm: 180°
Retaining force F1: 6000 N
Clamping force F3: 1200 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05750-01-06000
Part Number
|
---|
05750-01-06000 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Opening angle of handle | Opening angle of holding arm | Retaining force F1 (N) | Clamping force F3 (N) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
125.24 € | 1 | 4 Days | 300 | 120° | 180° | 6000 | 1200 | 25 | 45 | 10 | 50 | 67 | 10 | 5 | 48 | 30 | 8.3 | 221 | 127.2 | 51.1 | M12x100 |
Loading...
Body Material | Steel | Surface finish body | hardened and passivated | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red | Version 2 | horizontal foot |
This page is Toggle clamps vertical heavy-duty with fixed clamping spindle (05750), part number 05750-01-06000.
You can find the detail information about specifications and dimensions on part number 05750-01-06000.
Configure
Basic Attributes
Tightening Force(N)
Opening angle of handle
Opening angle of holding arm
Retaining force F1(N)
Clamping force F3(N)
A(mm)
A1(mm)
A2(mm)
B(mm)
B1(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
D(mm)
H(mm)
L=Length(mm)
L1(mm)
M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05750-01-012000 |
05750-01-014000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Opening angle of handle | Opening angle of holding arm | Retaining force F1 (N) | Clamping force F3 (N) | A (mm) | A1 (mm) | A2 (mm) | B (mm) | B1 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | D (mm) | H (mm) | L=Length (mm) | L1 (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
173.29 € | 1 | 4 Days | 500 | 125° | 180° | 12000 | 1400 | 30 | 50 | 10 | 60 | 88 | 12 | 6 | 58 | 30 | 8.3 | 252 | 146.2 | 61.1 | M12x100 | ||
263.87 € | 1 | 4 Days | 500 | 130° | 195° | 14000 | 1850 | 40 | 63 | 12 | 75 | 105 | 16 | 8 | 75 | 38 | 10.3 | 295 | 185.25 | 75 | M16x150 |