Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05740-01-03600
Tightening Force(N) | 100 | Body Material | Steel | Surface finish body | galvanised |
---|---|---|---|---|---|
Component material | Plastic | Component colour | red | Opening angle of handle | 67° |
Opening angle of holding arm | 106° | F2=Retaining force(N) | 3600 | Retaining force F1(N) | 2000 |
Clamping force F3(N) | 900 | Clamping force F4(N) | 1800 | A(mm) | 35 |
A1(mm) | 51 | A2(mm) | 8 | A3(mm) | 16 |
B(mm) | 35 | B1(mm) | 51 | B3(mm) | 6 |
B5(mm) | 3 | C(mm) | 82 | C1(mm) | 19 |
C3(mm) | 16 | D(mm) | 6.8 | E(mm) | 31 |
H(mm) | 244 | L=Length(mm) | 143 | L1(mm) | 93 |
M(mm) | M8x60 |
This page is Toggle clamps vertical with angled foot and full holding arm (05740), part number 05740-01-03600.
You can find the detail information about specifications and dimensions on part number 05740-01-03600.