Toggle clamps vertical with angled foot and adjustable clamping spindle (05730) (05730-01-01000)

Toggle clamps vertical with angled foot and adjustable clamping spindle (05730) 05730-01-01000

Product Details:

Manufacturer part number: 05730-01-01000

Brand: NORELEM

Price: 22.54

Delivery time: 4 Days


Technical Data:

Tightening Force: 50 N

Opening angle of handle: 69°

Opening angle of holding arm: 96°

F2=Retaining force: 1000 N

Retaining force F1: 700 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05730-01-01000

Part Number
05730-01-01000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

22.54 €

1 4 Days 5069°96°10007005008001429--17.5281052.544104.9121673126M5x35

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with angled foot and adjustable clamping spindle (05730), part number 05730-01-01000.
You can find the detail information about specifications and dimensions on part number 05730-01-01000.

Variation of this product

Part Number
05730-01-02000
05730-01-03600
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
M
(mm)

26.14 €

1 4 Days 10070°108°2000100090013001935--2642116364135.5170793529.5M6x50

32.90 €

1 4 Days 10067°106°3600180090018003551816355114.88.8382196.82441439370M8x60

Tech Support