Manufacturer part number: 05725-01-02600
Brand: NORELEM
Price: 25.57 €
Delivery time: 4 Days
Tightening Force: 150 N
Opening angle of handle: 70°
Opening angle of holding arm: 90°
F2=Retaining force: 2600 N
Retaining force F1: 1000 N
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
05725-01-02600
Part Number
|
---|
05725-01-02600 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tightening Force (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | C3 (mm) | D (mm) | E (mm) | H (mm) | L=Length (mm) | L1 (mm) | M (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
25.57 € | 1 | 4 Days | 150 | 70° | 90° | 2600 | 1000 | 800 | 1600 | 19 | 35 | 32 | 47 | 6 | 3 | 32 | 17.5 | 16 | 7.1 | 31 | 173 | 111.9 | 73.9 | M8x60 |
Loading...
Body Material | Steel | Surface finish body | galvanised | Component material | Plastic |
---|---|---|---|---|---|
Component colour | red |
This page is Toggle clamps vertical with flat foot and full holding arm (05725), part number 05725-01-02600.
You can find the detail information about specifications and dimensions on part number 05725-01-02600.
Configure
Basic Attributes
Tightening Force(N)
Opening angle of handle
Opening angle of holding arm
F2=Retaining force(N)
Retaining force F1(N)
Clamping force F3(N)
Clamping force F4(N)
A(mm)
A1(mm)
B(mm)
B1(mm)
B3(mm)
B5(mm)
C(mm)
C1(mm)
C3(mm)
D(mm)
E(mm)
H(mm)
L=Length(mm)
L1(mm)
M(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
05725-01-04000 |
05725-01-04400 |
05725-01-07000 |
05725-01-08000 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tightening Force (N) | Opening angle of handle | Opening angle of holding arm | F2=Retaining force (N) | Retaining force F1 (N) | Clamping force F3 (N) | Clamping force F4 (N) | A (mm) | A1 (mm) | B (mm) | B1 (mm) | B3 (mm) | B5 (mm) | C (mm) | C1 (mm) | C3 (mm) | D (mm) | E (mm) | H (mm) | L=Length (mm) | L1 (mm) | M (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.91 € | 1 | 4 Days | 250 | 61° | 112° | 4000 | 2000 | 1400 | 3000 | 31.8 | 49.2 | 45.3 | 64.3 | 8 | 3 | 44 | 19 | 20 | 8.7 | 40 | 206 | 140.3 | 91.1 | M10x85 | ||
32.97 € | 1 | 4 Days | 200 | 70° | 90° | 4400 | 2200 | 1400 | 2800 | 32 | 50 | 45 | 64 | 8 | 4 | 42 | 22 | 20 | 8.3 | 40 | 218 | 148 | 98 | M10x80 | ||
55.86 € | 1 | 4 Days | 250 | 70° | 90° | 7000 | 3200 | 1400 | 3000 | 32 | 53 | 45 | 64 | 10 | 5 | 51 | 25 | 23 | 8.7 | 44 | 226 | 178 | 128 | M12x100 | ||
56.43 € | 1 | 4 Days | 280 | 50° | 100° | 8000 | 3000 | 1800 | 3900 | 50.8 | 76.2 | 69.8 | 95.2 | 10 | 8 | 82.1 | 31.8 | 32 | 12.3 | 50 | 303 | 234 | 157.8 | M16x150 |