Toggle clamps vertical with flat foot and fixed clamping spindle (05720) (05720-01-01500)

Toggle clamps vertical with flat foot and fixed clamping spindle (05720) 05720-01-01500

Product Details:

Manufacturer part number: 05720-01-01500

Brand: NORELEM

Price: 20.64

Delivery time: 4 Days


Technical Data:

Tightening Force: 100 N

Opening angle of handle: 70°

Opening angle of holding arm: 108°

Retaining force F1: 1500 N

Clamping force F3: 1000 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05720-01-01500

Part Number
05720-01-01500
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)
M=clamping spindle

20.64 €

1 4 Days 10070°108°1500100031935812.7274225329135.513575.735M6x50-

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red

This page is Toggle clamps vertical with flat foot and fixed clamping spindle (05720), part number 05720-01-01500.
You can find the detail information about specifications and dimensions on part number 05720-01-01500.

Variation of this product

Part Number
05720-01-00800
05720-01-02400
05720-01-03400
05720-01-04400
05720-01-05400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
hole arrangement A
(mm)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B4
(mm)
B5
(mm)
C
(mm)
C1
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)
M=clamping spindle

16.19 €

1 4 Days 5069°96°800600216296.514243417.52.521.810.54.89766.731.5-M5x35

28.83 €

1 4 Days 15070°90°24001200119358-3247-33217.57.117887.740M08x65-

36.63 €

1 4 Days 20070°90°34001600132509-4564-442228.3218124.365-M10x80

49.05 €

1 4 Days 25070°90°440016001325310-4564-551258.7226138.374-M12x100

71.01 €

1 4 Days 28050°100°54001800150.876.212.7-69.895.2-882.131.812.3303197.5107.8-M16x150

Tech Support