Toggle clamps vertical with straight foot and full holding arm (05705) (05705-05-02400)

Toggle clamps vertical with straight foot and full holding arm (05705) 05705-05-02400

Product Details:

Manufacturer part number: 05705-05-02400

Brand: NORELEM

Price: 27.10

Delivery time: 4 Days


Technical Data:

Tightening Force: 150 N

Opening angle of handle: 56°

Opening angle of holding arm: 100°

F2=Retaining force: 2400 N

Retaining force F1: 1200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05705-05-02400

Part Number
05705-05-02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
E
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

27.10 €

1 4 Days 15056°100°2400120080016001934.9126646.8167.17.231156103.459.4M8x63

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with straight foot and full holding arm (05705), part number 05705-05-02400.
You can find the detail information about specifications and dimensions on part number 05705-05-02400.

Variation of this product

Part Number
05705-05-04000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm F2=Retaining force
(N)
Retaining force F1
(N)
Clamping force F3
(N)
Clamping force F4
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
B3
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
E
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

39.54 €

1 4 Days 25061°112°400020001400300031.849.2148867.2199.58.740229140.391.1M10x85

Tech Support