Toggle clamps vertical with straight foot and fixed clamping spindle (05705) (05705-01-02400)

Toggle clamps vertical with straight foot and fixed clamping spindle (05705) 05705-01-02400

Product Details:

Manufacturer part number: 05705-01-02400

Brand: NORELEM

Price: 28.00

Delivery time: 4 Days


Technical Data:

Tightening Force: 150 N

Opening angle of handle: 70°

Opening angle of holding arm: 90°

Retaining force F1: 2400 N

Clamping force F3: 1200 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05705-01-02400

Part Number
05705-01-02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

28.00 €

1 4 Days 15070°90°2400120019351264817.57.57.119487.740M8x50

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised Component material Plastic
Component colour red

This page is Toggle clamps vertical with straight foot and fixed clamping spindle (05705), part number 05705-01-02400.
You can find the detail information about specifications and dimensions on part number 05705-01-02400.

Variation of this product

Part Number
05705-01-00800
05705-01-03400
05705-01-04400
05705-01-05400
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tightening Force
(N)
Opening angle of handle Opening angle of holding arm Retaining force F1
(N)
Clamping force F3
(N)
A
(mm)
A1
(mm)
B
(mm)
B1
(mm)
C
(mm)
C1
(mm)
C2
(mm)
D
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
M
(mm)

20.15 €

1 4 Days 10060°95°80060012.725.412634.59.66.45.211665.828.6M6x44

37.92 €

1 4 Days 20070°90°34001600325016864229.58.3240124.2565M10x80

49.21 €

1 4 Days 25070°90°440016003253201070.4259.58.7245138.2574M12x100

63.87 €

1 4 Days 28050°100°5400180050.876.22010113.531.812.712.3335197.5107.8M16x150

Tech Support