Magnets raw NdFeB disc form (09000) (09000-06)

Magnets raw NdFeB disc form (09000) 09000-06

Product Details:

Manufacturer part number: 09000-06

Brand: NORELEM

Price: 0.99

Delivery time: 4 Days


Technical Data:

Magnetic force (range): Up to 10.0 N

Magnetic force (specific): 7.5 N

Outer diameter (D): 6 ±0.1 mm

H: 3 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09000-06

Part Number
09000-06
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
H
(mm)

0.99 €

1 4 Days Up to 10.07.56 ±0.13 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Main material NdFeB Temperature max.(°C) 80
Surface finish body galvanised

This page is Magnets raw NdFeB disc form (09000), part number 09000-06.
You can find the detail information about specifications and dimensions on part number 09000-06.

Variation of this product

Part Number
09000-05
09000-08
09000-10
09000-12
09000-15
09000-18
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
H
(mm)

0.95 €

1 4 Days Up to 10.055 ±0.13 ±0.1

1.27 €

1 4 Days 10.1 to 20.0138 ±0.14 ±0.1

1.60 €

1 4 Days 10.1 to 20.01510 ±0.13 ±0.1

1.95 €

1 4 Days 10.1 to 20.02012 ±0.13 ±0.1

2.18 €

1 4 Days 20.1 to 30.02515 ±0.13 ±0.1

2.83 €

1 4 Days 30.1 to 40.03318 ±0.13 ±0.1

Tech Support