Retaining magnets hard ferrite (09119) (09119-101)

Retaining magnets hard ferrite (09119) 09119-101

Product Details:

Manufacturer part number: 09119-101

Brand: NORELEM

Price: 1.30

Delivery time: 4 Days


Technical Data:

Magnetic force (range): Up to 10.0 N

Magnetic force (specific): 0.7 N

Outer diameter (D): 10.5 mm

D1: 9.5 mm

H1: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09119-101

Part Number
09119-101
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
D1
(mm)
H1
(mm)
H=Height
(mm)
Component colour

1.30 €

1 4 Days Up to 10.00.710.59.51.57white

Loading...

  1. 1

Basic information

Magnet Type (Material) Ferrite Magnet Main material Hard ferrite Temperature max.(°C) 100
Component material Plastic

This page is Retaining magnets hard ferrite (09119), part number 09119-101.
You can find the detail information about specifications and dimensions on part number 09119-101.

Variation of this product

Part Number
09119-102
09119-103
09119-104
09119-161
09119-162
09119-163
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force (range)
(N)
Magnetic force (specific)
(N)
Outer diameter (D)
(mm)
D1
(mm)
H1
(mm)
H=Height
(mm)
Component colour

1.30 €

1 4 Days Up to 10.00.710.59.51.57blue

1.30 €

1 4 Days Up to 10.00.710.59.51.57red

1.30 €

1 4 Days Up to 10.00.710.59.51.57black

1.42 €

1 4 Days Up to 10.01.31614.51.17white

1.42 €

1 4 Days Up to 10.01.31614.51.17blue

1.42 €

1 4 Days Up to 10.01.31614.51.17red

Tech Support