Push-pull toggle clamp with mounting bracket (05836) (05836-03-02400)

Push-pull toggle clamp with mounting bracket (05836) 05836-03-02400

Product Details:

Manufacturer part number: 05836-03-02400

Brand: NORELEM

Price: 43.21

Delivery time: 4 Days


Technical Data:

Stroke S: 32 mm

Opening angle of handle: 190°

Hand force FH: 150 N

Clamping force F1: 1200 N

Retaining force F2: 2400 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05836-03-02400

Part Number
05836-03-02400
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Stroke S
(mm)
Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B1
(mm)
B2
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)
F2=Retaining force
(N)

43.21 €

1 4 Days 32190°1501200240022.413.45742256.51185136511312M6M20x1.56042400

Loading...

  1. 1

Basic information

Body Material Steel Surface finish body galvanised and passivated Component material Plastic
Component colour red Version 2 with mounting bracket B(mm) 30

This page is Push-pull toggle clamp with mounting bracket (05836), part number 05836-03-02400.
You can find the detail information about specifications and dimensions on part number 05836-03-02400.

Variation of this product

Part Number
05836-03-04000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Stroke S
(mm)
Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
B1
(mm)
B2
(mm)
C1
(mm)
D
(mm)
D1
(mm)
H
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)
F2=Retaining force
(N)

59.24 €

1 4 Days 38185°180200040002815.56445308.51612017359.517.520M10M24x1.5904.54000

Tech Support