Push-pull toggle clamp with mounting bracket (05837) (05837-01-02000)

Push-pull toggle clamp with mounting bracket (05837) 05837-01-02000

Product Details:

Manufacturer part number: 05837-01-02000

Brand: NORELEM

Price: 50.23

Delivery time: 4 Days


Technical Data:

Body Material: Steel

Stroke S: 40 mm

Surface finish body: galvanised and passivated

Version 2: with mounting bracket

hole arrangement: 2


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

05837-01-02000

Part Number
05837-01-02000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 hole arrangement Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
C2
(mm)
C3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)

50.23 €

1 4 Days Steel40galvanised and passivatedwith mounting bracket2186°601000200041.314.41941.369.941.328.63312.733.35.610.9123118.741.71125.440.7M8M20x1.5905

Loading...

  1. 1

Basic information

Component material Plastic Component colour red

This page is Push-pull toggle clamp with mounting bracket (05837), part number 05837-01-02000.
You can find the detail information about specifications and dimensions on part number 05837-01-02000.

Variation of this product

Part Number
05837-01-01000
05837-01-04000
05837-01-11000
05837-01-12000
05837-01-14000
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Body Material Stroke S
(mm)
Surface finish body Version 2 hole arrangement Opening angle of handle Hand force FH
(N)
Clamping force F1
(N)
Retaining force F2
(N)
A1
(mm)
A2
(mm)
A3
(mm)
B
(mm)
B1
(mm)
B2
(mm)
B3
(mm)
C1
(mm)
C2
(mm)
C3
(mm)
D
(mm)
D1
(mm)
H
(mm)
L
(mm)
L1
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
M
(mm)
M1
(mm)
R
(mm)
T
(mm)

42.13 €

1 4 Days Steel20.3galvanised and passivatedwith mounting bracket1189°4050010003013.510.51844-2426--5.29.494.564.3308.715.821.3M6M16x1.568.54

80.18 €

1 4 Days Steel66.7galvanised and passivatedwith mounting bracket3181°10020004000622131.845.27645.240372152.88.515.9164.5169.286173269M10M27x21275

74.55 €

1 4 Days Stainless Steel20.3brightwithout mounting bracket-189°405001000-----------9.47864.33412.715.821.3M6M16x1.568.5-

86.15 €

1 4 Days Stainless Steel40brightwithout mounting bracket-186°6010002000-----------10.9100.9118.746.71625.440.7M8M20x1.590-

141.56 €

1 4 Days Stainless Steel66.7brightwithout mounting bracket-181°10020004000-----------15.9143169.291223269M10M27x2127-

Tech Support