Magnets raw NdFeB, block form (09002) (09002-1209)

Magnets raw NdFeB, block form (09002) 09002-1209

Product Details:

Manufacturer part number: 09002-1209

Brand: NORELEM

Price: 2.48

Delivery time: 4 Days


Technical Data:

Magnetic force: 10.1 to 20.0 N

Attraction Force (Specific): 17 N

B=Width: 9.5 ±0.1 mm

L=Length: 12 ±0.1 mm

H=Height: 2.5 ±0.1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09002-1209

Part Number
09002-1209
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Magnetic force
(N)
Attraction Force (Specific)
(N)
B=Width
(mm)
L=Length
(mm)
H=Height
(mm)

2.48 €

1 4 Days 10.1 to 20.0179.5 ±0.112 ±0.12.5 ±0.1

Loading...

  1. 1

Basic information

Magnet Type (Material) Neodymium Magnet Main material NdFeB Surface finish body Galvanised
Temperature max.(°C) 80

This page is Magnets raw NdFeB, block form (09002), part number 09002-1209.
You can find the detail information about specifications and dimensions on part number 09002-1209.

Variation of this product

Part Number
09002-0704
09002-0706
09002-1007
09002-1612
09002-1816
09002-2620
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Magnetic force
(N)
Attraction Force (Specific)
(N)
B=Width
(mm)
L=Length
(mm)
H=Height
(mm)

0.99 €

1 4 Days Up to 10.054 ±0.17.5 ±0.11.5 ±0.1

1.21 €

1 4 Days Up to 10.086 ±0.17.5 ±0.12 ±0.1

1.74 €

1 4 Days 10.1 to 20.0117.5 ±0.110 ±0.12 ±0.1

3.48 €

1 4 Days 20.1 to 30.02412.5 ±0.116 ±0.12.5 ±0.1

6.38 €

1 4 Days 40.1 to 50.05016.5 ±0.118 ±0.14 ±0.1

13.76 €

1 4 Days 60.1 to 70.07720.3 ±0.126 ±0.15 ±0.1

Tech Support