Rest pads (02010) (02010-122)

Rest pads (02010) 02010-122

Product Details:

Manufacturer part number: 02010-122

Brand: NORELEM

Price: 13.30

Delivery time: 4 Days


Technical Data:

Tip O.D.: 25 mm

D2=Pin diameter: 12 mm

H=Height: 20 mm

H1: 14 mm

L3: 2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02010-122

Part Number
02010-122
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
L3
(mm)
L4
(mm)

13.30 €

1 4 Days 2512201422

Loading...

  1. 1

Basic information

Main material Tool steel Surface finish body hardened and ground Material (mount surface / support surface) Steel

This page is Rest pads (02010), part number 02010-122.
You can find the detail information about specifications and dimensions on part number 02010-122.

Variation of this product

Part Number
02010-06
02010-061
02010-08
02010-123
02010-16
02010-164
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
L3
(mm)
L4
(mm)

4.28 €

1 4 Days 10688.50.91.5

5.75 €

1 4 Days 1064.58.50.91.5

5.20 €

1 4 Days 16851022

15.17 €

1 4 Days 2512301422

17.90 €

1 4 Days 301625202.52.5

20.16 €

1 4 Days 301640202.52.5

Tech Support