Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
02020-106 |
02020-110 |
02020-116 |
02020-125 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tip O.D. (mm) | D2=Pin diameter (mm) | H=Height (mm) | H1 (mm) | H2 (mm) | T (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
5.75 € | 1 | 4 Days | 6 | 4 | 5 | 6 | 1.2 | 0.02 | ||
6.47 € | 1 | 4 Days | 10 | 6 | 6 | 9 | 1.6 | 0.02 | ||
8.35 € | 1 | 4 Days | 16 | 8 | 8 | 12 | 2 | 0.04 | ||
12.49 € | 1 | 4 Days | 25 | 12 | 10 | 18 | 2.5 | 0.04 |
Loading...
Mounting Method | Press Fit | Tip Shape | Flat | Material | Steel |
---|---|---|---|---|---|
Main material | Tool steel | Surface finish body | Hardened and ground | Material (mount surface / support surface) | Steel |
Form | A |