Rest pads, Form B spherical face (02028) (02028-206012)

Rest pads, Form B spherical face (02028) 02028-206012

Product Details:

Manufacturer part number: 02028-206012

Brand: NORELEM

Price: 13.54

Delivery time: 4 Days


Technical Data:

Tip O.D.: 6 mm

D=thread: M6 mm

E: 3 mm

H=Height: 12.5 mm

P: 4 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02028-206012

Part Number
02028-206012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

13.54 €

1 4 Days 6M6312.54511

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form B

This page is Rest pads, Form B spherical face (02028), part number 02028-206012.
You can find the detail information about specifications and dimensions on part number 02028-206012.

Variation of this product

Part Number
02028-206025
02028-208015
02028-208030
02028-210020
02028-210040
02028-212025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

15.86 €

1 4 Days 6M63257511

15.47 €

1 4 Days 8M841568.513

16.48 €

1 4 Days 8M843098.513

17.17 €

1 4 Days 10M105209917

18.82 €

1 4 Days 10M1054013917

18.82 €

1 4 Days 12M126251112.7519

Tech Support