Rest pads, Form C serrated face (02028) (02028-306012)

Rest pads, Form C serrated face (02028) 02028-306012

Product Details:

Manufacturer part number: 02028-306012

Brand: NORELEM

Price: 18.01

Delivery time: 4 Days


Technical Data:

Tip O.D.: 6 mm

D=thread: M6 mm

D2: 5 mm

E: 3 mm

H=Height: 12.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02028-306012

Part Number
02028-306012
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
SW=key width
(mm)

18.01 €

1 4 Days 6M65312.5411

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form C

This page is Rest pads, Form C serrated face (02028), part number 02028-306012.
You can find the detail information about specifications and dimensions on part number 02028-306012.

Variation of this product

Part Number
02028-306025
02028-308015
02028-308030
02028-310020
02028-310040
02028-312025
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2
(mm)
E
(mm)
H=Height
(mm)
P
(mm)
SW=key width
(mm)

18.74 €

1 4 Days 6M65325711

18.69 €

1 4 Days 8M86415613

19.69 €

1 4 Days 8M86430913

21.90 €

1 4 Days 10M108520917

22.81 €

1 4 Days 10M1085401317

21.07 €

1 4 Days 12M129.56251119

Tech Support