Rest pads with positioning pin, Form B spherical face (02029) (02029-216030)

Rest pads with positioning pin, Form B spherical face (02029) 02029-216030

Product Details:

Manufacturer part number: 02029-216030

Brand: NORELEM

Price: 29.45

Delivery time: 4 Days


Technical Data:

Tip O.D.: 20 mm

D=thread: M16 mm

D2=Pin diameter: 25.8 mm

H=Height: 30 mm

H1: 10 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02029-216030

Part Number
02029-216030
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

29.45 €

1 4 Days 20M1625.8301013162641

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Form B

This page is Rest pads with positioning pin, Form B spherical face (02029), part number 02029-216030.
You can find the detail information about specifications and dimensions on part number 02029-216030.

Variation of this product

Part Number
02029-206012
02029-206025
02029-210020
02029-210040
02029-216060
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
D=thread
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
H1
(mm)
H2
(mm)
P
(mm)
R
(mm)
SW=key width
(mm)

15.75 €

1 4 Days 7M611.912.5446617

21.54 €

1 4 Days 7M611.925446617

17.33 €

1 4 Days 10M1017.82057107.524

22.69 €

1 4 Days 10M1017.84067107.524

36.27 €

1 4 Days 20M1625.8601013162641

Tech Support