Rest pads (02130) (02130-12X32)

Rest pads (02130) 02130-12X32

Product Details:

Manufacturer part number: 02130-12X32

Brand: NORELEM

Price: 6.86

Delivery time: 4 Days


Technical Data:

Tip O.D.: 12 mm

B: 12 mm

D2=Pin diameter: 10 mm

H=Height: 32 mm

R: 16 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02130-12X32

Part Number
02130-12X32
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
R
(mm)

6.86 €

1 4 Days 1212103216

Loading...

  1. 1

Basic information

Main material Mild steel Surface finish body black oxidised, hardened and ground Material (mount surface / support surface) Steel

This page is Rest pads (02130), part number 02130-12X32.
You can find the detail information about specifications and dimensions on part number 02130-12X32.

Variation of this product

Part Number
02130-05X8
02130-06X10
02130-06X12
02130-12X40
02130-14X20
02130-14X25
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Tip O.D.
(mm)
B
(mm)
D2=Pin diameter
(mm)
H=Height
(mm)
R
(mm)

3.59 €

1 4 Days 55487

4.10 €

1 4 Days 665108

4.43 €

1 4 Days 665128

7.04 €

1 4 Days 1212104016

7.41 €

1 4 Days 1414122020

7.48 €

1 4 Days 1414122520

Tech Support