Rest pads (02153) (02153-12148)

Rest pads (02153) 02153-12148

Product Details:

Manufacturer part number: 02153-12148

Brand: NORELEM

Price: 10.78

Delivery time: 4 Days


Technical Data:

Main material: Brass

Surface finish body: bright

Material (mount surface / support surface): Brass

B: 42 mm

D=thread: M12 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02153-12148

Part Number
02153-12148
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body Material (mount surface / support surface) B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
SW
(mm)

10.78 €

1 4 Days BrassbrightBrass42M1221.95019

Loading...

  1. 1

This page is Rest pads (02153), part number 02153-12148.
You can find the detail information about specifications and dimensions on part number 02153-12148.

Variation of this product

Part Number
02153-08036
02153-08046
02153-08056
02153-16055
02153-16075
02153-16085
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body Material (mount surface / support surface) B
(mm)
D=thread
(mm)
E
(mm)
H=Height
(mm)
SW
(mm)

6.72 €

1 4 Days High carbon steeltempered, black oxidisedSteel30M8153613

6.72 €

1 4 Days High carbon steeltempered, black oxidisedSteel40M8154613

6.72 €

1 4 Days High carbon steeltempered, black oxidisedSteel50M8155613

12.05 €

1 4 Days High carbon steeltempered, black oxidisedSteel45M1627.75524

13.12 €

1 4 Days High carbon steeltempered, black oxidisedSteel65M1627.77524

13.12 €

1 4 Days High carbon steeltempered, black oxidisedSteel75M1627.78524

Tech Support