Positioning feet with external thread and serrated face, Form C (02040) (02040-3151)

Positioning feet with external thread and serrated face, Form C (02040) 02040-3151

Product Details:

Manufacturer part number: 02040-3151

Brand: NORELEM

Price: 43.13

Delivery time: 4 Days


Technical Data:

B=Thread length: 19 mm

D1: 30 mm

E: 33 mm

G=Thread: M16

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02040-3151

Part Number
02040-3151
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

43.13 €

1 4 Days 193033M16153430140

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Steel
Form C

This page is Positioning feet with external thread and serrated face, Form C (02040), part number 02040-3151.
You can find the detail information about specifications and dimensions on part number 02040-3151.

Variation of this product

Part Number
02040-310
02040-3101
02040-3102
02040-3103
02040-3152
02040-3201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

18.06 €

1 4 Days 142225.2M1210242260

17.03 €

1 4 Days 101719.4M810201718

14.89 €

1 4 Days 101314.4M61020138.5

17.80 €

1 4 Days 121921.1M1010221932

17.80 €

1 4 Days 121921.1M1015271932

44.37 €

1 4 Days 193033M16203930140

Tech Support