Positioning feet with external thread and carbide diamond grip, Form K (02040) (02040-715)

Positioning feet with external thread and carbide diamond grip, Form K (02040) 02040-715

Product Details:

Manufacturer part number: 02040-715

Brand: NORELEM

Price: 50.63

Delivery time: 4 Days


Technical Data:

B=Thread length: 14 mm

D1: 22 mm

E: 25.2 mm

G=Thread: M12

H=Height: 15 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02040-715

Part Number
02040-715
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

50.63 €

1 4 Days 142225.2M1215292260

Loading...

  1. 1

Basic information

Main material Steel Surface finish body case-hardened and black oxidised Material (mount surface / support surface) Carbide
Form K

This page is Positioning feet with external thread and carbide diamond grip, Form K (02040), part number 02040-715.
You can find the detail information about specifications and dimensions on part number 02040-715.

Variation of this product

Part Number
02040-710
02040-7101
02040-7151
02040-7201
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D1
(mm)
E
(mm)
G=Thread H=Height
(mm)
L2
(mm)
SW=key width
(mm)
Tightening torque max.
(Nm)

50.31 €

1 4 Days 142225.2M1210242260

41.15 €

1 4 Days 101719.4M810201718

82.50 €

1 4 Days 193033M16153430140

83.09 €

1 4 Days 193033M16203930140

Tech Support