Manufacturer part number: 02040-650
Brand: NORELEM
Price: 17.35 €
Delivery time: 4 Days
D1: 22 mm
E: 25.2 mm
G=Thread: M12
H=Height: 50 mm
SW=key width: 22 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
02040-650
Main material | Steel | Surface finish body | case-hardened and black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
Form | F | Kind of fastening | internal thread | Item | Positioning feet |
Seat form | round |
This page is Positioning feet with internal thread and serrated face, Form F (02040), part number 02040-650.
You can find the detail information about specifications and dimensions on part number 02040-650.
Configure
Basic Attributes
D1(mm)
E(mm)
G=Thread
H=Height(mm)
SW=key width(mm)
T=thread depth(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
02040-6101 |
02040-615 |
02040-6151 |
02040-620 |
02040-6201 |
02040-6501 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D1 (mm) | E (mm) | G=Thread | H=Height (mm) | SW=key width (mm) | T=thread depth (mm) | Weight in kg (ERP) (kg) |
---|---|---|---|---|---|---|---|---|---|---|---|
13.37 € | 1 | 4 Days | 17 | 19.4 | M8 | 10 | 17 | 6 | 0.0155 | ||
14.45 € | 1 | 4 Days | 17 | 19.4 | M8 | 15 | 17 | 6 | 0.0247 | ||
12.65 € | 1 | 4 Days | 13 | 14.4 | M6 | 15 | 13 | 10 | 0.0141 | ||
14.84 € | 1 | 4 Days | 22 | 25.2 | M12 | 20 | 22 | 10 | 0.0511 | ||
14.75 € | 1 | 4 Days | 19 | 21.1 | M10 | 20 | 19 | 10 | 0.0398 | ||
40.63 € | 1 | 4 Days | 30 | 33 | M16 | 50 | 30 | 25 | 0.2558 |