Positioning feet, Form A hardened flat face (02041) (02041-112010)

Positioning feet, Form A hardened flat face (02041) 02041-112010

Product Details:

Manufacturer part number: 02041-112010

Brand: NORELEM

Price: 8.06

Delivery time: 4 Days


Technical Data:

B=Thread length: 20 mm

D: 19 mm

G=Thread: M12

H=Height: 10 mm

SW=key width: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02041-112010

Part Number
02041-112010
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

8.06 €

1 4 Days 2019M121019

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form A

This page is Positioning feet, Form A hardened flat face (02041), part number 02041-112010.
You can find the detail information about specifications and dimensions on part number 02041-112010.

Variation of this product

Part Number
02041-108015
02041-108030
02041-110010
02041-112025
02041-112050
02041-116015
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

5.41 €

1 4 Days 1313M81513

6.78 €

1 4 Days 1313M83013

6.31 €

1 4 Days 1617M101017

8.71 €

1 4 Days 2019M122519

7.00 €

1 4 Days 2019M125019

8.86 €

1 4 Days 2427M161527

Tech Support