Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | B=Thread length (mm) | D (mm) | G=Thread | H=Height (mm) | R (mm) | SW=key width (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
7.85 € | 1 | 4 Days | 11 | 10 | M6 | 10 | 15 | 10 | ||
8.86 € | 1 | 4 Days | 11 | 10 | M6 | 20 | 15 | 10 | ||
9.81 € | 1 | 4 Days | 13 | 13 | M8 | 10 | 20 | 13 | ||
13.94 € | 1 | 4 Days | 13 | 13 | M8 | 15 | 20 | 13 | ||
11.69 € | 1 | 4 Days | 13 | 13 | M8 | 30 | 20 | 13 | ||
11.84 € | 1 | 4 Days | 16 | 17 | M10 | 10 | 30 | 17 | ||
14.85 € | 1 | 4 Days | 16 | 17 | M10 | 20 | 30 | 17 | ||
15.36 € | 1 | 4 Days | 16 | 17 | M10 | 40 | 30 | 17 | ||
12.49 € | 1 | 4 Days | 20 | 19 | M12 | 10 | 40 | 19 | ||
19.18 € | 1 | 4 Days | 20 | 19 | M12 | 25 | 35 | 19 | ||
20.58 € | 1 | 4 Days | 20 | 19 | M12 | 50 | 35 | 19 | ||
41.68 € | 1 | 4 Days | 24 | 27 | M16 | 15 | 50 | 27 | ||
33.22 € | 1 | 4 Days | 24 | 27 | M16 | 30 | 50 | 27 | ||
44.73 € | 1 | 4 Days | 24 | 27 | M16 | 60 | 50 | 27 | ||
76.20 € | 1 | 4 Days | 29 | 32 | M20 | 40 | 60 | 32 | ||
59.09 € | 1 | 4 Days | 29 | 32 | M20 | 80 | 60 | 32 |
Loading...
Mounting Method | Threads | Tip Shape | Spherical | Material | Steel |
---|---|---|---|---|---|
Main material | High carbon steel | Surface finish body | Tempered, black oxidised | Material (mount surface / support surface) | Steel |
Surface finish component | Case-hardened | Form | C |
Configure
Basic Attributes
B=Thread length(mm)
D(mm)
G=Thread
H=Height(mm)
R(mm)
SW=key width(mm)
Filter by standard shipping days
Optional Attributes