Positioning feet, Form D serrated face tempered (02041) (02041-410020)

Positioning feet, Form D serrated face tempered (02041) 02041-410020

Product Details:

Manufacturer part number: 02041-410020

Brand: NORELEM

Price: 19.06

Delivery time: 4 Days


Technical Data:

B=Thread length: 16 mm

D: 17 mm

G=Thread: M10

H=Height: 20 mm

SW=key width: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02041-410020

Part Number
02041-410020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

19.06 €

1 4 Days 1617M102017

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form D

This page is Positioning feet, Form D serrated face tempered (02041), part number 02041-410020.
You can find the detail information about specifications and dimensions on part number 02041-410020.

Variation of this product

Part Number
02041-406020
02041-408015
02041-408030
02041-410040
02041-412025
02041-412050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
B=Thread length
(mm)
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)

16.08 €

1 4 Days 1110M62010

15.95 €

1 4 Days 1313M81513

16.38 €

1 4 Days 1313M83013

19.64 €

1 4 Days 1617M104017

21.03 €

1 4 Days 2019M122519

21.76 €

1 4 Days 2019M125019

Tech Support