Fixture feet with internal thread, Form C hardened spherical face (02070) (02070-316X100)

Fixture feet with internal thread, Form C hardened spherical face (02070) 02070-316X100

Product Details:

Manufacturer part number: 02070-316X100

Brand: NORELEM

Price: 36.36

Delivery time: 4 Days


Technical Data:

D: 23 mm

G=Thread: M16

H=Height: 100 mm

R: 40 mm

SW=key width: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

02070-316X100

Part Number
02070-316X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
G=Thread H=Height
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

36.36 €

1 4 Days 23M16100402424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form C

This page is Fixture feet with internal thread, Form C hardened spherical face (02070), part number 02070-316X100.
You can find the detail information about specifications and dimensions on part number 02070-316X100.

Variation of this product

Part Number
02070-306X40
02070-310X32
02070-310X63
02070-312X32
02070-312X63
02070-316X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D
(mm)
G=Thread H=Height
(mm)
R
(mm)
SW=key width
(mm)
T=thread depth
(mm)

15.80 €

1 4 Days 9.5M640151012

13.30 €

1 4 Days 16.5M1032301718

14.16 €

1 4 Days 16.5M1063301718

18.51 €

1 4 Days 18.5M1232351918

18.93 €

1 4 Days 18.5M1263351918

29.08 €

1 4 Days 23M1650402424

Tech Support