Fixture feet with internal thread, Form D serrated face tempered (02070)

Fixture feet with internal thread, Form D serrated face tempered (02070)
· Serve as supports, stops and thrust pads

· Application sectors: machine and fixture construction, toolmaking

· For supporting workpieces and fixtures

· Case-hardened support surfaces

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
02070-406X20
02070-406X40
02070-410X32
02070-410X63
02070-412X32
02070-412X63
02070-416X50
02070-416X100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D
(mm)
G=Thread H=Height
(mm)
SW=key width
(mm)
T=thread depth
(mm)

19.80 €

1 4 Days 9.5M6201012

17.79 €

1 4 Days 9.5M6401012

28.52 €

1 4 Days 16.5M10321718

28.52 €

1 4 Days 16.5M10631718

32.02 €

1 4 Days 18.5M12321918

32.60 €

1 4 Days 18.5M12631918

56.64 €

1 4 Days 23M16502424

47.53 €

1 4 Days 23M161002424

Loading...

  1. 1

Basic information

Main material High carbon steel Surface finish body tempered, black oxidised Material (mount surface / support surface) Steel
Surface finish component case-hardened Form D

Tech Support