Stop screws, Form A (03087) (03087-10830)

Stop screws, Form A (03087) 03087-10830

Product Details:

Manufacturer part number: 03087-10830

Brand: NORELEM

Price: 4.00

Delivery time: 4 Days


Technical Data:

D=thread: M8 mm

K: 5 mm

L=thread length: 30 mm

SW: 13 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

03087-10830

Part Number
03087-10830
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SW
(mm)

4.00 €

1 4 Days M853013

Loading...

  1. 1

Basic information

Main material Steel Material (mount surface / support surface) Steel Form A

This page is Stop screws, Form A (03087), part number 03087-10830.
You can find the detail information about specifications and dimensions on part number 03087-10830.

Variation of this product

Part Number
03087-10425
03087-10435
03087-10516
03087-10835
03087-10840
03087-10845
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
K
(mm)
L=thread length
(mm)
SW
(mm)

3.53 €

1 4 Days M42.5257

3.64 €

1 4 Days M42.5357

3.53 €

1 4 Days M53.5168

4.00 €

1 4 Days M853513

4.26 €

1 4 Days M854013

4.26 €

1 4 Days M854513

Tech Support