Manufacturer part number: 03120-07
Brand: NORELEM
Price: 9.19 €
Delivery time: 4 Days
Tip O.D.: 10 mm
D2=Pin diameter: 7 mm
L2: 8 mm
L3: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03120-07
Main material | Tool steel | Main colour | black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
L1(mm) | 8 |
This page is Positioning pins cylindrical ground (03120), part number 03120-07.
You can find the detail information about specifications and dimensions on part number 03120-07.
Part Number |
---|
03120-05 |
03120-08 |
03120-081 |
03120-09 |
03120-12 |
03120-121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|
8.56 € | 1 | 4 Days | 8 | 5 | 8 | 2 | ||
10.34 € | 1 | 4 Days | 12 | 8 | 10 | 2 | ||
10.92 € | 1 | 4 Days | 14 | 8 | 10 | 3 | ||
11.51 € | 1 | 4 Days | 16 | 9 | 12 | 3 | ||
12.27 € | 1 | 4 Days | 18 | 12 | 12 | 3 | ||
13.26 € | 1 | 4 Days | 20 | 12 | 14 | 3 |