Manufacturer part number: 03150-07
Brand: NORELEM
Price: 10.05 €
Delivery time: 4 Days
Tip O.D.: 10.5 mm
B: 3 mm
B1: 8.6 mm
D2=Pin diameter: 7 mm
L2: 8 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
03150-07
Main material | Tool steel | Main colour | black oxidised | Material (mount surface / support surface) | Steel |
---|---|---|---|---|---|
L1(mm) | 8 |
This page is Positioning pins free-milled not ground (03150), part number 03150-07.
You can find the detail information about specifications and dimensions on part number 03150-07.
Configure
Basic Attributes
Tip O.D.(mm)
B(mm)
B1(mm)
D2=Pin diameter(mm)
L2(mm)
L3(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
03150-05 |
03150-08 |
03150-081 |
03150-09 |
03150-12 |
03150-121 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tip O.D. (mm) | B (mm) | B1 (mm) | D2=Pin diameter (mm) | L2 (mm) | L3 (mm) |
---|---|---|---|---|---|---|---|---|---|---|
9.12 € | 1 | 4 Days | 8.5 | 2 | 6.6 | 5 | 8 | 2 | ||
10.64 € | 1 | 4 Days | 12.5 | 3 | 9.8 | 8 | 10 | 2 | ||
11.40 € | 1 | 4 Days | 14.5 | 3.5 | 11.2 | 8 | 10 | 3 | ||
12.21 € | 1 | 4 Days | 16.5 | 4 | 13.2 | 9 | 12 | 3 | ||
12.49 € | 1 | 4 Days | 18.5 | 4.5 | 14.7 | 12 | 12 | 3 | ||
14.02 € | 1 | 4 Days | 20.5 | 5 | 16.6 | 12 | 14 | 3 |