Magnets button (09098) (09098-01)

Magnets button (09098) 09098-01
  • Volume Discount

Product Details:

Manufacturer part number: 09098-01

Brand: NORELEM

Price: 3.16

Delivery time: 4 Days


Technical Data:

D=outside diameter: 13 mm

D1=Fastening hole: 4.5 mm

H=Height: 10 mm

Magnetic force: 7 N


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09098-01

Part Number
09098-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=outside diameter
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
Magnetic force
(N)

3.16 €

1 Available 4 Days 134.5107

Loading...

  1. 1

Basic information

Main material Alnico Surface finish body painted Main colour red
Temperature max.(°C) 450

This page is Magnets button (09098), part number 09098-01.
You can find the detail information about specifications and dimensions on part number 09098-01.

Variation of this product

Part Number
09098-02
09098-03
09098-04
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=outside diameter
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
Magnetic force
(N)

4.51 €

1 Available 4 Days 195.41319

7.78 €

1 Available 4 Days 255.41629

17.93 €

1 Available 4 Days 3272566

Tech Support