Magnets strong (09100) (09100-01)

Magnets strong (09100) 09100-01
  • Volume Discount

Product Details:

Manufacturer part number: 09100-01

Brand: NORELEM

Price: 13.70

Delivery time: 4 Days


Technical Data:

Size: 1

A: - mm

B=Width: 30 mm

D1=Fastening hole: 5 mm

H=Height: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

09100-01

Part Number
09100-01
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Size A
(mm)
B=Width
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
L=Length
(mm)
Magnetic force
(N)

13.70 €

1 Available 4 Days 1-305202045

Loading...

  1. 1

Basic information

Main material Alnico Surface finish body painted Main colour red
Temperature max.(°C) 450

This page is Magnets strong (09100), part number 09100-01.
You can find the detail information about specifications and dimensions on part number 09100-01.

Variation of this product

Part Number
09100-02
09100-03
09100-04
09100-05
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Size A
(mm)
B=Width
(mm)
D1=Fastening hole
(mm)
H=Height
(mm)
L=Length
(mm)
Magnetic force
(N)

24.81 €

1 Available 4 Days 2-405252590

31.59 €

1 Available 4 Days 3-4553029120

72.97 €

1 Available 4 Days 4325783545230

125.30 €

1 Available 4 Days 5387084157320

Tech Support