Ball head screw in Hygienic DESIGN (07175) (07175-02-03X6)

Ball head screw in Hygienic DESIGN (07175) 07175-02-03X6

Product Details:

Manufacturer part number: 07175-02-03X6

Brand: NORELEM

Price: 6.62

Delivery time: 4 Days


Technical Data:

D=thread (M): 3

D1: 8 mm

T: 0.6 mm

L=Length: 6 mm

R1: 5.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07175-02-03X6

Part Number
07175-02-03X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread (M) D1
(mm)
T
(mm)
L=Length
(mm)
R1
(mm)
SW=key width
(mm)
K
(mm)

6.62 €

1 4 Days 380.665.252

Loading...

  1. 1

Basic information

Main material Stainless steel Surface finish body polished Steel code 1.4404

This page is Ball head screw in Hygienic DESIGN (07175), part number 07175-02-03X6.
You can find the detail information about specifications and dimensions on part number 07175-02-03X6.

Variation of this product

Part Number
07175-02-03X20
07175-02-03X25
07175-02-03X30
07175-02-03X8
07175-02-04X10
07175-02-04X12
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread (M) D1
(mm)
T
(mm)
L=Length
(mm)
R1
(mm)
SW=key width
(mm)
K
(mm)

8.05 €

1 4 Days 380.6205.252

8.40 €

1 4 Days 380.6255.252

8.76 €

1 4 Days 380.6305.252

6.67 €

1 4 Days 380.685.252

6.90 €

1 4 Days 4111106.763

6.96 €

1 4 Days 4111126.763

Tech Support