Manufacturer part number: K1803.002212030
Brand: KIPP
Price: 35.83 €
Delivery time: 4 Days
D1=Pin diameter: 12 mm
D2: 14.5 mm
L=Length: 30 mm
L1: 9.9 mm
L2: 49.2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
K1803.002212030
Part Number
|
---|
K1803.002212030 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D1=Pin diameter (mm) | D2 (mm) | L=Length (mm) | L1 (mm) | L2 (mm) | L5 (mm) | Receiving hole H11 (mm) | Shearing force double shear max. (kN) | Weight (kg) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
35.83 € | 1 | 4 Days | 12 | 14.5 | 30 | 9.9 | 49.2 | 39.9 | 12 | 86 | 0.2030 |
Loading...
Main material | stainless steel | Steel code | 1.4305 | Form | A |
---|---|---|---|---|---|
Form-Type | with recessed grip | D(mm) | 22 | D3(mm) | 20 |
SW(mm) | 21 | L6 | 28 | Item | Ball Lock Pin |
Product type | lockable | PL Edelstahl | true | RoHS | true |
Configure
Basic Attributes
Type
D1=Pin diameter(mm)
D2(mm)
L=Length(mm)
L1(mm)
L2(mm)
L5(mm)
Receiving hole H11(mm)
Shearing force double shear max.(kN)
Weight(kg)
Filter by CAD data type
Filter by standard shipping days
Optional Attributes