Split pins DIN EN ISO 1234 (07336) (07336-1010X16)

Split pins DIN EN ISO 1234 (07336) 07336-1010X16

Product Details:

Manufacturer part number: 07336-1010X16

Brand: NORELEM

Price: 0.36

Delivery time: 4 Days


Technical Data:

Applicable Shaft Dia.: 0.9 mm

Material: Steel

Steel code: -

Surface finish body: galvanised

D=bore diameter: 1 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07336-1010X16

Part Number
07336-1010X16
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Applicable Shaft Dia.
(mm)
Material Steel code Surface finish body D=bore diameter
(mm)
A min.
(mm)
B
(mm)
C max.
(mm)
for screw Ø
(mm)
for screws L
(mm)

0.36 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,516

Loading...

  1. 1

This page is Split pins DIN EN ISO 1234 (07336), part number 07336-1010X16.
You can find the detail information about specifications and dimensions on part number 07336-1010X16.

Variation of this product

Part Number
07336-1010X10
07336-1010X12
07336-1010X20
07336-1010X25
07336-1016X12
07336-1016X16
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Applicable Shaft Dia.
(mm)
Material Steel code Surface finish body D=bore diameter
(mm)
A min.
(mm)
B
(mm)
C max.
(mm)
for screw Ø
(mm)
for screws L
(mm)

0.36 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,510

0.36 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,512

0.36 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,520

0.36 €

1 4 Days 0.9Steel-galvanised10.831.83-43,5-4,525

0.43 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-712

0.43 €

1 4 Days 1.4Steel-galvanised1.61.253.22.85-65,5-716

Tech Support