Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | D=thread (mm) | D1 (mm) | H (mm) | L=thread length (mm) | S (mm) | F max. (kN) | |
---|---|---|---|---|---|---|---|---|---|---|
2.68 € | 1 | 4 Days | M6 | 12 | 7 | 32 | 2.5 | 1 | ||
2.69 € | 1 | 4 Days | M6 | 12 | 7 | 37 | 2.5 | 1 | ||
2.72 € | 1 | 4 Days | M6 | 12 | 7 | 42 | 2.5 | 1 | ||
2.76 € | 1 | 4 Days | M6 | 12 | 7 | 52 | 2.5 | 1 | ||
2.97 € | 1 | 4 Days | M8 | 16 | 9 | 38 | 4 | 2.3 | ||
3.01 € | 1 | 4 Days | M8 | 16 | 9 | 43 | 4 | 2.3 | ||
3.08 € | 1 | 4 Days | M8 | 16 | 9 | 48 | 4 | 2.3 | ||
3.13 € | 1 | 4 Days | M8 | 16 | 9 | 53 | 4 | 2.3 | ||
3.24 € | 1 | 4 Days | M8 | 16 | 9 | 63 | 4 | 2.3 | ||
3.80 € | 1 | 4 Days | M10 | 20 | 11 | 53.5 | 5 | 3.5 | ||
3.81 € | 1 | 4 Days | M10 | 20 | 11 | 58.5 | 5 | 3.5 | ||
3.88 € | 1 | 4 Days | M10 | 20 | 11 | 63.5 | 5 | 3.5 | ||
3.95 € | 1 | 4 Days | M10 | 20 | 11 | 68.5 | 5 | 3.5 | ||
4.14 € | 1 | 4 Days | M10 | 20 | 11 | 83.5 | 5 | 3.5 | ||
4.71 € | 1 | 4 Days | M12 | 25 | 13 | 64.5 | 6 | 4.6 | ||
4.73 € | 1 | 4 Days | M12 | 25 | 13 | 69.5 | 6 | 4.6 | ||
4.86 € | 1 | 4 Days | M12 | 25 | 13 | 74.5 | 6 | 4.6 | ||
4.97 € | 1 | 4 Days | M12 | 25 | 13 | 84.5 | 6 | 4.6 | ||
5.30 € | 1 | 4 Days | M12 | 25 | 13 | 104.5 | 6 | 4.6 | ||
7.48 € | 1 | 4 Days | M16 | 32 | 15 | 70.3 | 7 | 6 | ||
7.65 € | 1 | 4 Days | M16 | 32 | 15 | 75.3 | 7 | 6 | ||
7.94 € | 1 | 4 Days | M16 | 32 | 15 | 85.3 | 7 | 6 | ||
8.61 € | 1 | 4 Days | M16 | 32 | 15 | 105.3 | 7 | 6 | ||
9.11 € | 1 | 4 Days | M16 | 32 | 15 | 130.3 | 7 | 6 |
Loading...
Thread Material | Steel |
---|
Configure
Basic Attributes
D=thread(mm)
D1(mm)
H(mm)
L=thread length(mm)
S(mm)
F max.(kN)
Filter by standard shipping days
Optional Attributes