R-clips similar to DIN 11024, Form E, single coil (07337) (07337-11600)

R-clips similar to DIN 11024, Form E, single coil (07337) 07337-11600

Product Details:

Manufacturer part number: 07337-11600

Brand: NORELEM

Price: 1.17

Delivery time: 4 Days


Technical Data:

Material: Steel

Steel code: -

Surface finish body: galvanised

D1=Wire diameter: 6 mm

D2: 30 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07337-11600

Part Number
07337-11600
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

1.17 €

1 4 Days Steel-galvanised630728-4010550

Loading...

  1. 1

Basic information

Form E

This page is R-clips similar to DIN 11024, Form E, single coil (07337), part number 07337-11600.
You can find the detail information about specifications and dimensions on part number 07337-11600.

Variation of this product

Part Number
07337-11300
07337-11400
07337-11500
07337-11700
07337-21200
07337-21250
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Material Steel code Surface finish body D1=Wire diameter
(mm)
D2
(mm)
D3=Locating diameter
(mm)
D4=for screw Ø
(mm)
L1
(mm)
L2
(mm)

0.46 €

1 4 Days Steel-galvanised3183.510-166028

0.47 €

1 4 Days Steel-galvanised4204.516-206030

0.97 €

1 4 Days Steel-galvanised524620-288540

2.10 €

1 4 Days Steel-galvanised730828-4510550

0.54 €

1 4 Days Stainless Steel1.4310bright2102.57-84025

0.72 €

1 4 Days Stainless Steel1.4310bright2.511310-164624

Tech Support