Ball lock pins, lockable with grip hollow and ring (K1803) (K1803.102208025)

Ball lock pins, lockable with grip hollow and ring (K1803) K1803.102208025

Product Details:

Manufacturer part number: K1803.102208025

Brand: KIPP

Price: 28.84

Delivery time: 4 Days


Technical Data:

D1=Pin diameter: 8 mm

D2: 9.5 mm

L=Length: 25 mm

L1: 7.8 mm

L2: 49.2 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1803.102208025

Part Number
K1803.102208025
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

28.84 €

1 4 Days 89.5257.849.232.88380.1980

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Form B
Form-Type With recessed grip and ring D(mm) 22 D3(mm) 20
D4(mm) 33 L3(mm) 69.3 L4(mm) 30.3
SW(mm) 21 L6 28 Item Ball Lock Pin
Product type lockable PL Edelstahl true RoHS true

This page is Ball lock pins, lockable with grip hollow and ring (K1803), part number K1803.102208025.
You can find the detail information about specifications and dimensions on part number K1803.102208025.

Variation of this product

Part Number
K1803.102208020
K1803.102208030
K1803.102208035
K1803.102208040
K1803.102208045
K1803.102208050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L2
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

28.84 €

1 4 Days 89.5207.849.227.88380.1970

32.02 €

1 4 Days 89.5307.849.237.88380.1990

32.02 €

1 4 Days 89.5357.849.242.88380.2000

32.02 €

1 4 Days 89.5407.849.247.88380.2010

32.02 €

1 4 Days 89.5457.849.252.88380.2020

32.02 €

1 4 Days 89.5507.849.257.88380.2030

Tech Support