Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 (07166) (07166-06X6)

Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 (07166) 07166-06X6

Product Details:

Manufacturer part number: 07166-06X6

Brand: NORELEM

Price: 0.41

Delivery time: 4 Days


Technical Data:

Thread Material: Steel

Surface finish body: -

Main colour: black

D1=Thread: M6

D2: 1.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07166-06X6

Part Number
07166-06X6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Material Surface finish body Main colour D1=Thread D2
(mm)
L=thread length
(mm)
SW
(mm)
T
(mm)

0.41 €

1 4 Days Steel-blackM61.5632

Loading...

  1. 1

This page is Grub screw with hexagon socket and pointed end DIN 914 / DIN EN ISO 4027 (07166), part number 07166-06X6.
You can find the detail information about specifications and dimensions on part number 07166-06X6.

Variation of this product

Part Number
07166-03X20
07166-03X5
07166-03X6
07166-06X60
07166-06X8
07166-08X10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Material Surface finish body Main colour D1=Thread D2
(mm)
L=thread length
(mm)
SW
(mm)
T
(mm)

0.43 €

1 4 Days Steel-blackM3-201.51.2

0.19 €

1 4 Days Steel-blackM3-51.51.2

0.19 €

1 4 Days Steel-blackM3-61.51.2

0.95 €

1 4 Days Steel-blackM61.56032

0.19 €

1 4 Days Steel-blackM61.5832

0.41 €

1 4 Days Steel-blackM821043

Tech Support