Grub screws with ball thrust point (07121) (07121-06X40)

Grub screws with ball thrust point (07121) 07121-06X40

Product Details:

Manufacturer part number: 07121-06X40

Brand: NORELEM

Price: 0.94

Delivery time: 4 Days


Technical Data:

D1=Thread: M6

D2: 4.5 mm

D3: 3.5 mm

L=thread length: 34.5 mm

L1= length: 40 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07121-06X40

Part Number
07121-06X40
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)

0.94 €

1 4 Days M64.53.534.5404.33.75.53.83

Loading...

  1. 1

Basic information

Thread Material Steel

This page is Grub screws with ball thrust point (07121), part number 07121-06X40.
You can find the detail information about specifications and dimensions on part number 07121-06X40.

Variation of this product

Part Number
07121-06X30
07121-06X35
07121-06X50
07121-08X35
07121-08X40
07121-08X45
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L4
(mm)
L5
(mm)
SW
(mm)

0.88 €

1 4 Days M64.53.524.5304.33.75.53.83

0.94 €

1 4 Days M64.53.529.5354.33.75.53.83

0.94 €

1 4 Days M64.53.544.5504.33.75.53.83

1.21 €

1 4 Days M864.827.6355.84.87.44.44

1.21 €

1 4 Days M864.832.6405.84.87.44.44

1.32 €

1 4 Days M864.837.6455.84.87.44.44

Tech Support