Grub screws with thrust point DIN 6332 (07120) (07120-06X30)

Grub screws with thrust point DIN 6332 (07120) 07120-06X30

Product Details:

Manufacturer part number: 07120-06X30

Brand: NORELEM

Price: 1.27

Delivery time: 4 Days


Technical Data:

Thread Material: Steel

D1=Thread: M6

D2: 4.5 mm

D3: 4 mm

L=thread length: 24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07120-06X30

Part Number
07120-06X30
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Thread Material D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)

1.27 €

1 4 Days SteelM64.54243062.52.2

Loading...

  1. 1

This page is Grub screws with thrust point DIN 6332 (07120), part number 07120-06X30.
You can find the detail information about specifications and dimensions on part number 07120-06X30.

Variation of this product

Part Number
07120-061X35
07120-061X40
07120-061X50
07120-06X35
07120-06X40
07120-06X50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Thread Material D1=Thread D2
(mm)
D3
(mm)
L=thread length
(mm)
L1= length
(mm)
L2
(mm)
L3
(mm)
L5
(mm)

1.48 €

1 4 Days Stainless SteelM64.54293562.52.2

1.55 €

1 4 Days Stainless SteelM64.54344062.52.2

1.63 €

1 4 Days Stainless SteelM64.54445062.52.2

1.27 €

1 4 Days SteelM64.54293562.52.2

1.31 €

1 4 Days SteelM64.54344062.52.2

1.32 €

1 4 Days SteelM64.54445062.52.2

Tech Support