Thrust screws with rounded half-dog point (07123) (07123-05X21)

Thrust screws with rounded half-dog point (07123) 07123-05X21

Product Details:

Manufacturer part number: 07123-05X21

Brand: NORELEM

Price: 2.18

Delivery time: 4 Days


Technical Data:

D=thread: M5 mm

D1: 3 mm

L=Length: 21 mm

L2: 1.8 mm

L4: 0.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07123-05X21

Part Number
07123-05X21
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

2.18 €

1 4 Days M53211.80.52.54.5

Loading...

  1. 1

Basic information

Thread Material Steel Grade 10.9 Surface finish body black oxidised
Component material Tool steel Surface finish component hardened and black oxid finish Material (mount surface / support surface) Steel

This page is Thrust screws with rounded half-dog point (07123), part number 07123-05X21.
You can find the detail information about specifications and dimensions on part number 07123-05X21.

Variation of this product

Part Number
07123-05X09
07123-05X13
07123-05X17
07123-06X14
07123-06X18
07123-06X22
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
D=thread
(mm)
D1
(mm)
L=Length
(mm)
L2
(mm)
L4
(mm)
SW
(mm)
Load rating max. (static load only)
(kN)

2.10 €

1 4 Days M5391.80.52.54.5

2.10 €

1 4 Days M53131.80.52.54.5

2.13 €

1 4 Days M53171.80.52.54.5

2.18 €

1 4 Days M6414.32.70.839

2.18 €

1 4 Days M6418.32.70.839

2.19 €

1 4 Days M6422.32.70.839

Tech Support