Thrust screws (07119) (07119-04X85)

Thrust screws (07119) 07119-04X85

Product Details:

Manufacturer part number: 07119-04X85

Brand: NORELEM

Price: 2.90

Delivery time: 4 Days


Technical Data:

Component material: Brass

Material (mount surface / support surface): Brass

D=thread: M4 mm

D1: 2.5 mm

L: - mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

07119-04X85

Part Number
07119-04X85
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component material Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
L
(mm)
L=Length
(mm)
L3
(mm)
SW=key width
(mm)

2.90 €

1 4 Days BrassBrassM42.5-8.51.22

Loading...

  1. 1

Basic information

Thread Material Steel Grade 10.9 Surface finish body black oxidised

This page is Thrust screws (07119), part number 07119-04X85.
You can find the detail information about specifications and dimensions on part number 07119-04X85.

Variation of this product

Part Number
07119-04X305
07119-04X405
07119-04X65
07119-05X105
07119-05X125
07119-05X165
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component material Material (mount surface / support surface) D=thread
(mm)
D1
(mm)
L
(mm)
L=Length
(mm)
L3
(mm)
SW=key width
(mm)

3.75 €

1 4 Days BrassBrassM42.530.530.51.22

3.80 €

1 4 Days BrassBrassM42.540.540.51.22

2.90 €

1 4 Days BrassBrassM42.5-6.51.22

2.61 €

1 4 Days BrassBrassM53-10.51.32.5

2.61 €

1 4 Days BrassBrassM53-12.51.32.5

2.72 €

1 4 Days BrassBrassM53-16.51.32.5

Tech Support