Ball lock pins, lockable with Plastic grip (K1804) (K1804.004608020)

Ball lock pins, lockable with Plastic grip (K1804) K1804.004608020

Product Details:

Manufacturer part number: K1804.004608020

Brand: KIPP

Price: 34.49

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

D1=Pin diameter: 8 mm

D2: 9.5 mm

L=Length: 20 mm

L1: 7.8 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1804.004608020

Part Number
K1804.004608020
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

34.49 €

1 4 Days black grey RAL 702189.5207.827.88380.1900

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Component material Thermoplastic
B(mm) 33 D(mm) 45.9 D3(mm) 20
L2(mm) 49.5 L3(mm) 41.3 L6 28
Version 1 with mushroom grip Item Ball Lock Pin Product type lockable
PL Edelstahl true RoHS true

This page is Ball lock pins, lockable with Plastic grip (K1804), part number K1804.004608020.
You can find the detail information about specifications and dimensions on part number K1804.004608020.

Variation of this product

Part Number
K1804.004608025
K1804.004608030
K1804.004608035
K1804.004608040
K1804.004608045
K1804.004608050
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

34.49 €

1 4 Days black grey RAL 702189.5257.832.88380.1910

36.97 €

1 4 Days black grey RAL 702189.5307.837.88380.1920

36.97 €

1 4 Days black grey RAL 702189.5357.842.88380.1930

36.97 €

1 4 Days black grey RAL 702189.5407.847.88380.1940

36.97 €

1 4 Days black grey RAL 702189.5457.852.88380.1950

36.97 €

1 4 Days black grey RAL 702189.5507.857.88380.1960

Tech Support