Grease nipples conical head DIN 71412, Form A, straight (97940) (97940-2118)

Grease nipples conical head DIN 71412, Form A, straight (97940) 97940-2118

Product Details:

Manufacturer part number: 97940-2118

Brand: NORELEM

Price: 5.64

Delivery time: 4 Days


Technical Data:

Main material: Stainless steel

Surface finish body: bright

D=thread: R1/8 mm

L=Length: 15 mm

L1=thread length: 5.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97940-2118

Part Number
97940-2118
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

5.64 €

1 4 Days Stainless steelbrightR1/8155.511

Loading...

  1. 1

Basic information

Form A Form-Type straight with hexagon

This page is Grease nipples conical head DIN 71412, Form A, straight (97940), part number 97940-2118.
You can find the detail information about specifications and dimensions on part number 97940-2118.

Variation of this product

Part Number
97940-1106100
97940-1108100
97940-1108125
97940-1110100
97940-1110150
97940-1114
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

0.39 €

1 4 Days Steelhardened and galvanizedM6x1155.57

0.44 €

1 4 Days Steelhardened and galvanizedM8x1155.59

0.44 €

1 4 Days Steelhardened and galvanizedM8x1.25155.59

0.58 €

1 4 Days Steelhardened and galvanizedM10x1155.511

0.58 €

1 4 Days Steelhardened and galvanizedM10x1.5155.511

1.20 €

1 4 Days Steelhardened and galvanizedR1/417.56.514

Tech Support