Ball lock pins, lockable with Plastic T-grip (K1804) (K1804.208210060)

Ball lock pins, lockable with Plastic T-grip (K1804) K1804.208210060

Product Details:

Manufacturer part number: K1804.208210060

Brand: KIPP

Price: 52.90

Delivery time: 4 Days


Technical Data:

Component colour: black grey RAL 7021

D1=Pin diameter: 10 mm

D2: 12 mm

L=Length: 60 mm

L1: 8.9 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

K1804.208210060

Part Number
K1804.208210060
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Component colour D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

52.90 €

1 4 Days black grey RAL 70211012608.968.910600.2120

Loading...

  1. 1

Basic information

Main material stainless steel Steel code 1.4305 Component material Thermoplastic
B(mm) 33 D(mm) 81.8 D3(mm) 20
L2(mm) 49.4 L3(mm) 38.8 L6 28
Version 1 with T-grip Item Ball Lock Pin Product type lockable
PL Edelstahl true RoHS true

This page is Ball lock pins, lockable with Plastic T-grip (K1804), part number K1804.208210060.
You can find the detail information about specifications and dimensions on part number K1804.208210060.

Variation of this product

Part Number
K1804.208208035
K1804.208208040
K1804.208208045
K1804.208212025
K1804.208212030
K1804.208212035
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Component colour D1=Pin diameter
(mm)
D2
(mm)
L=Length
(mm)
L1
(mm)
L5
(mm)
Receiving hole H11
(mm)
Shearing force double shear max.
(kN)
Weight
(kg)

36.97 €

1 4 Days black grey RAL 702189.5357.842.88380.2000

36.97 €

1 4 Days black grey RAL 702189.5407.847.88380.2010

36.97 €

1 4 Days black grey RAL 702189.5457.852.88380.2020

43.30 €

1 4 Days black grey RAL 70211214.5259.934.912860.2020

45.63 €

1 4 Days black grey RAL 70211214.5309.939.912860.2030

45.63 €

1 4 Days black grey RAL 70211214.5359.944.912860.2040

Tech Support