Grease nipples button head DIN 3404 (97944) (97944-11614)

Grease nipples button head DIN 3404 (97944) 97944-11614

Product Details:

Manufacturer part number: 97944-11614

Brand: NORELEM

Price: 1.71

Delivery time: 4 Days


Technical Data:

Main material: Steel

Surface finish body: galvanised

D=thread: G1/4 mm

D1: 16

L=Length: 17 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97944-11614

Part Number
97944-11614
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
D1 L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.71 €

1 4 Days SteelgalvanisedG1/41617617

Loading...

  1. 1

This page is Grease nipples button head DIN 3404 (97944), part number 97944-11614.
You can find the detail information about specifications and dimensions on part number 97944-11614.

Variation of this product

Part Number
97944-11018
97944-11606100
97944-11608100
97944-11616150
97944-11618
97944-12214
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Main material Surface finish body D=thread
(mm)
D1 L=Length
(mm)
L1=thread length
(mm)
SW
(mm)

1.74 €

1 4 Days SteelgalvanisedG1/81013.55.511

1.64 €

1 4 Days SteelgalvanisedM6x11617617

1.64 €

1 4 Days SteelgalvanisedM8x11617617

1.82 €

1 4 Days SteelgalvanisedM16x1.51618717

1.64 €

1 4 Days SteelgalvanisedG1/81617617

4.94 €

1 4 Days SteelgalvanisedG1/42221.5822

Tech Support