Manufacturer part number: 97942-1308100
Brand: NORELEM
Price: 2.62 €
Delivery time: 4 Days
D=thread: M8x1 mm
SW: 9 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
97942-1308100
Main material | Steel | Surface finish body | galvanised | Form | C |
---|---|---|---|---|---|
L=Length(mm) | 18 | L1=thread length(mm) | 5.5 |
This page is Flush type grease nipples DIN 3405, Form C, 90° (97942), part number 97942-1308100.
You can find the detail information about specifications and dimensions on part number 97942-1308100.
Part Number |
---|
97942-1306100 |
97942-1308125 |
97942-1310100 |
97942-1318 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | D=thread (mm) | SW (mm) |
---|---|---|---|---|---|---|
2.62 € | 1 | 4 Days | M6x1 | 9 | ||
2.62 € | 1 | 4 Days | M8x1.25 | 9 | ||
2.62 € | 1 | 4 Days | M10x1 | 11 | ||
2.80 € | 1 | 4 Days | R1/8 | 11 |