Grease nipples conical head DIN 71412, Form E, 90°, square (97940) (97940-1518)

Grease nipples conical head DIN 71412, Form E, 90°, square (97940) 97940-1518

Product Details:

Manufacturer part number: 97940-1518

Brand: NORELEM

Price: 1.31

Delivery time: 4 Days


Technical Data:

A: 15

D=thread: R1/8 mm

SW: 11 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

97940-1518

Part Number
97940-1518
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

1.31 €

1 4 Days 15R1/811

Loading...

  1. 1

Basic information

Main material Steel Surface finish body hardened and galvanized Form E
Form-Type angled 90° with square bar L=Length(mm) 18 L1=thread length(mm) 5.5

This page is Grease nipples conical head DIN 71412, Form E, 90°, square (97940), part number 97940-1518.
You can find the detail information about specifications and dimensions on part number 97940-1518.

Variation of this product

Part Number
97940-1506100
97940-1508100
97940-1508125
97940-1510100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A D=thread
(mm)
SW
(mm)

1.12 €

1 4 Days 14M6x19

1.12 €

1 4 Days 14M8x19

1.45 €

1 4 Days 14M8x1.259

1.84 €

1 4 Days 15M10x111

Tech Support